Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111508A

8042 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $2.13
500 - 999 $1.0652
1000 - 2499 $0.4269
2500 - 7499 $0.1895
7500 - 14999 $0.1802
15000 - 22499 $0.1706
22500 - 29999 $0.1611
30000 + $0.1514
Standard pack: 2500

Order any quantity

Total price:

$2.13

1 x $2.13

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour Black
Finish Polished
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us