Quantity | Unit price |
---|---|
1 - 49 | $11.5125 |
50 - 124 | $5.7677 |
125 - 249 | $2.3163 |
250 - 499 | $1.5351 |
500 - 1499 | $1.0241 |
1500 - 2999 | $0.9719 |
3000 - 4499 | $0.9219 |
4500 - 5999 | $0.8688 |
6000 + | $0.82 |
Head Length | 600.0 mm |
---|---|
Head Length | 23.622 in |
Head Width | 300.0 mm |
Head Width | 11.811 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue