Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. White polished and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111382A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $6.3351
250 - 499 $3.1565
500 - 999 $1.2671
1000 - 2999 $0.5633
3000 - 5999 $0.536
6000 - 8999 $0.5064
9000 - 11999 $0.4791
12000 + $0.4493
Standard pack: 1000

Order any quantity

Total price:

$6.34

1 x $6.3351

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour White
Finish Polished
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us