Quantity | Unit price |
---|---|
50 - 499 | $3.0428 |
500 - 999 | $1.5215 |
1000 - 1999 | $0.9696 |
2000 - 3999 | $0.6903 |
4000 - 11999 | $0.5541 |
12000 + | $0.5268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 20.0 mm |
---|---|
Compatible Hole Diameter | 0.787 in |
Hole Diameter | 20.0 mm |
Hole Diameter | 0.787 in |
Inside Diameter | 16.0 mm |
Inside Diameter | 0.63 in |
Panel Thickness | 1.5 mm |
Panel Thickness | 0.059 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Quick Fit Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue