Quantity | Unit price |
---|---|
1 - 9 | $7.30 |
10 + | $6.50 |
Housing Height | 18.5 mm |
---|---|
Housing Height | 0.728 in |
Colour | Black |
Handle Type | Driver Tool Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | 8.0 mm Triangle Key |
Latch Material | Nylon |
Latch Style | Cam Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue