Quantity | Unit price |
---|---|
1 - 9 | $14.80 |
10 + | $10.80 |
Grip Range | 22.5 mm |
---|---|
Grip Range | 0.886 in |
Colour | Black |
Finish | Black Powder Coated |
Handle Type | Driver Tool Operated Handle |
Includes | Key Sold Separately |
Key Type | 5.0 mm Double Bit Key |
Latch Style | Quarter-Turn Spring Cam Latch |
Mounting Orientation | Left Handed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue