Quantity | Unit price |
---|
Compatible Door Thickness Range | 2.0 mm |
---|---|
Compatible Door Thickness Range | 0.079 in |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Compatible Door Thickness | 0.079 in |
Colour | Silver |
Finish | Chrome Plated |
Handle Type | Driver Tool Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | 3.0 mm Double Bit Key |
Latch Style | Quarter-Turn Spring Loaded Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue