Quantity | Unit price |
---|---|
1 - 399 | $1.43 |
400 - 999 | $1.29 |
1000 - 1999 | $1.10 |
2000 - 3999 | $0.87 |
4000 + | $0.66 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 4.3 mm |
Knob Height | 0.170 in |
Thread Size | 1/4-20 |
Finish | No Finish |
Insert Material | Aluminium |
Insert Type | Through Hole |
Knob Colour | Black |
Knob Material | Acetal |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue