Quantity | Unit price |
---|---|
1 - 99 | $3.3581 |
100 - 249 | $2.678 |
250 - 499 | $2.0094 |
500 - 999 | $1.3377 |
1000 - 1999 | $1.2062 |
2000 - 2999 | $1.139 |
3000 + | $1.0718 |
Knob Diameter | 14 mm |
---|---|
Knob Diameter | 0.551 in |
Knob Height | 16 mm |
Knob Height | 0.630 in |
Stud Length | 10 mm |
Stud Length | 0.394 in |
Thread Size | 10-24 |
Finish | No Finish |
Insert Material | Not Applicable |
Insert Type | Not Applicable |
Knob Colour | Black |
Knob Material | Phenolic |
Stud Material | Brass |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue