Quantity | Unit price |
---|---|
1 - 99 | $2.81 |
100 - 249 | $2.52 |
250 - 499 | $2.15 |
500 - 999 | $1.71 |
1000 + | $1.29 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 10.4 mm |
Knob Height | 0.410 in |
Stud Length | 22.2 mm |
Stud Length | 0.875 in |
Thread Size | 5/16-18 |
Finish | Zinc Plated |
Insert Material | Not Applicable |
Insert Type | Stud |
Knob Colour | Black |
Knob Material | Polypropylene |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue