Quantity | Unit price |
---|---|
1 - 129 | $2.66 |
130 - 324 | $2.39 |
325 - 649 | $2.03 |
650 - 1299 | $1.62 |
1300 + | $1.22 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 10.4 mm |
Knob Height | 0.410 in |
Stud Length | 15.9 mm |
Stud Length | 0.625 in |
Thread Size | 1/4-20 |
Finish | Zinc Plated |
Insert Material | Not Applicable |
Insert Type | Stop Nut |
Knob Colour | Black |
Knob Material | ABS |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue