Quantity | Unit price |
---|---|
15 - 149 | $5.1092 |
150 - 749 | $2.271 |
750 + | $2.0439 |
Fin Diameter | 85 mm |
---|---|
Fin Diameter | 3.346 in |
Head Diameter | 138 mm |
Head Diameter | 5.433 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Colour | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 80, ANSI 3 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue