Quantity | Unit price |
---|---|
1 - 24 | $47.7072 |
25 - 49 | $23.8425 |
50 - 249 | $9.5372 |
250 - 2499 | $4.2462 |
2500 - 4999 | $4.0418 |
5000 - 7499 | $3.815 |
7500 + | $3.6105 |
Fitting Diameter | 80.8 mm |
---|---|
Fitting Diameter | 3.181 in |
Fitting Height | 17.4 mm |
Fitting Height | 0.685 in |
Flange Diameter | 92.5 mm |
Flange Diameter | 3.642 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue