Quantity | Unit price |
---|---|
1 - 49 | $12.8295 |
50 - 99 | $6.4262 |
100 - 499 | $2.5659 |
500 - 4999 | $1.1424 |
5000 - 9999 | $1.0856 |
10000 - 14999 | $1.0265 |
15000 + | $0.9696 |
Fitting Diameter | 54.1 mm |
---|---|
Fitting Diameter | 2.130 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 58.7 mm |
Flange Diameter | 2.311 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue