Quantity | Unit price |
---|---|
1 - 49 | $8.6289 |
50 - 99 | $4.3146 |
100 - 499 | $1.7303 |
500 - 4999 | $0.77 |
5000 - 9999 | $0.7311 |
10000 - 14999 | $0.6903 |
15000 + | $0.654 |
Fitting Diameter | 37.6 mm |
---|---|
Fitting Diameter | 1.480 in |
Fitting Height | 12 mm |
Fitting Height | 0.472 in |
Flange Diameter | 40.4 mm |
Flange Diameter | 1.591 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue