Quantity | Unit price |
---|---|
1 - 24 | $8.4926 |
25 - 49 | $4.2462 |
50 - 99 | $1.701 |
100 - 999 | $0.7541 |
1000 - 1999 | $0.7176 |
2000 - 2999 | $0.6792 |
3000 + | $0.6428 |
Fitting Diameter | 24.8 mm |
---|---|
Fitting Diameter | 0.976 in |
Fitting Height | 6 mm |
Fitting Height | 0.236 in |
Flange Diameter | 31.5 mm |
Flange Diameter | 1.240 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue