Quantity | Unit price |
---|---|
1 - 124 | $2.7932 |
125 - 249 | $1.401 |
250 - 499 | $0.561 |
500 - 2999 | $0.2499 |
3000 - 5999 | $0.2361 |
6000 - 8999 | $0.2243 |
9000 + | $0.2117 |
Fitting Diameter | 24.6 mm |
---|---|
Fitting Diameter | 0.969 in |
Fitting Height | 9 mm |
Fitting Height | 0.354 in |
Flange Diameter | 28 mm |
Flange Diameter | 1.102 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue