Quantity | Unit price |
---|---|
1 - 24 | $6.0629 |
25 - 49 | $3.0201 |
50 - 249 | $1.2102 |
250 - 2499 | $0.5382 |
2500 - 4999 | $0.5109 |
5000 - 7499 | $0.4839 |
7500 + | $0.4589 |
Fitting Diameter | 20.5 mm |
---|---|
Fitting Diameter | 0.807 in |
Fitting Height | 9 mm |
Fitting Height | 0.354 in |
Flange Diameter | 25.5 mm |
Flange Diameter | 1.004 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue