Quantity | Unit price |
---|---|
1 - 599 | $1.0676 |
600 - 1199 | $0.5337 |
1200 - 5999 | $0.2133 |
6000 - 59999 | $0.095 |
60000 - 119999 | $0.0903 |
120000 - 179999 | $0.0854 |
180000 + | $0.0807 |
Fitting Diameter | 9.3 mm |
---|---|
Fitting Diameter | 0.366 in |
Fitting Height | 6.8 mm |
Fitting Height | 0.268 in |
Flange Diameter | 16 mm |
Flange Diameter | 0.630 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue