Quantity | Unit price |
---|---|
1 - 99 | $0.7451 |
100 - 199 | $0.3723 |
200 - 999 | $0.1326 |
1000 - 9999 | $0.0663 |
10000 - 19999 | $0.063 |
20000 - 29999 | $0.0597 |
30000 + | $0.0566 |
Fitting Diameter | 4.6 mm |
---|---|
Fitting Diameter | 0.181 in |
Fitting Height | 5 mm |
Fitting Height | 0.197 in |
Flange Diameter | 7 mm |
Flange Diameter | 0.276 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue