Quantity | Unit price |
---|---|
1 - 99 | $1.1642 |
100 - 199 | $0.5814 |
200 - 999 | $0.207 |
1000 - 9999 | $0.1037 |
10000 - 19999 | $0.0986 |
20000 - 29999 | $0.0933 |
30000 + | $0.0882 |
Fitting Diameter | 4.4 mm |
---|---|
Fitting Diameter | 0.173 in |
Fitting Height | 5.2 mm |
Fitting Height | 0.205 in |
Flange Diameter | 9 mm |
Flange Diameter | 0.354 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue