Quantity | Unit price |
---|---|
1 - 99 | $3.7694 |
100 - 199 | $1.8915 |
200 - 999 | $0.7586 |
1000 - 9999 | $0.3386 |
10000 - 19999 | $0.3203 |
20000 - 29999 | $0.3021 |
30000 + | $0.2862 |
Fitting Diameter | 3.3 mm |
---|---|
Fitting Diameter | 0.130 in |
Fitting Height | 6 mm |
Fitting Height | 0.236 in |
Flange Diameter | 12 mm |
Flange Diameter | 0.472 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue