Quantity | Unit price |
---|---|
1 - 299 | $2.4525 |
300 - 999 | $1.2263 |
1000 - 2999 | $0.2183 |
3000 - 14999 | $0.2075 |
15000 - 29999 | $0.1967 |
30000 + | $0.1857 |
Fitting Diameter | 2.1 mm |
---|---|
Fitting Diameter | 0.083 in |
Fitting Height | 7 mm |
Fitting Height | 0.276 in |
Flange Diameter | 3.5 mm |
Flange Diameter | 0.138 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue