Quantity | Unit price |
---|---|
1 - 1249 | $0.8537 |
1250 - 2499 | $0.549 |
2500 - 4999 | $0.4268 |
5000 - 9999 | $0.3046 |
10000 - 19999 | $0.2426 |
20000 - 29999 | $0.2323 |
30000 - 39999 | $0.2203 |
40000 - 49999 | $0.209 |
50000 + | $0.193 |
Base Height | 2.4 mm |
---|---|
Base Height | 0.094 in |
Compatible Hole Diameter Range | 3.7 - 3.7 mm |
Compatible Hole Diameter Range | .146 - 0.146 in |
Maximum Compatible Hole Diameter | 3.7 mm |
Maximum Compatible Hole Diameter | 0.146 in |
Minimum Compatible Hole Diameter | 3.7 mm |
Minimum Compatible Hole Diameter | .146 in |
Base Material | PVC |
Base Shape | Round |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue