Quantity | Unit price |
---|---|
500 - 999 | $0.387 |
1000 - 4999 | $0.3483 |
5000 - 9999 | $0.3134 |
10000 + | $0.2822 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 11.1 mm |
---|---|
Overall Height | 0.438 in |
Thread Size | #8-32 |
Colour | Clear |
Full Material | Copolyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue