Quantity | Unit price |
---|---|
1000 - 4999 | $0.0927 |
5000 - 9999 | $0.0734 |
10000 - 24999 | $0.063 |
25000 - 49999 | $0.056 |
50000 - 99999 | $0.0487 |
100000 + | $0.044 |
Head Diameter | 6.6 mm |
---|---|
Head Diameter | 0.260 in |
Head Height | 2.3 mm |
Head Height | 0.090 in |
Thread Length | 4.8 mm |
Thread Length | 0.188 in |
Thread Size | 6-32 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Crossed Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue