Quantity | Unit price |
---|---|
100 - 999 | $1.6505 |
1000 - 4999 | $0.9348 |
5000 - 9999 | $0.7416 |
10000 - 24999 | $0.6383 |
25000 - 49999 | $0.6146 |
50000 + | $0.5534 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.6 mm |
Width | 0.220 in |
Inside Diameter Range | 22.2 - 25.4 mm |
Inside Diameter Range | 0.875 - 1.000 in |
Colour | White |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue