Quantity | Unit price |
---|---|
500 - 4999 | $0.3306 |
5000 - 9999 | $0.2975 |
10000 - 24999 | $0.2678 |
25000 - 49999 | $0.2411 |
50000 + | $0.2169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.8 mm |
Width | 0.230 in |
Inside Diameter Range | 14.7 - 16.8 mm |
Inside Diameter Range | 0.580 - 0.660 in |
Colour | Black |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue