Quantity | Unit price |
---|---|
1 - 11 | $383.127 |
12 - 59 | $383.127 |
60 - 119 | $363.9986 |
120 - 179 | $344.7066 |
180 - 239 | $324.6443 |
240 + | $305.9597 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 1066.8 mm |
Inside Diameter | 42.000 in |
Inside Height | 133.4 mm |
Inside Height | 5.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue