Quantity | Unit price |
---|---|
1 - 34 | $13.1261 |
35 - 69 | $6.5864 |
70 - 349 | $2.6159 |
350 - 3499 | $1.1888 |
3500 - 6999 | $1.1304 |
7000 - 10499 | $1.0698 |
10500 + | $1.0113 |
Colour | Blue |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 88.1 mm |
Inside Diameter | 3.470 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue