Quantity | Unit price |
---|---|
1 - 9 | $168.7124 |
10 - 19 | $164.5118 |
20 - 199 | $164.5118 |
200 - 399 | $160.2884 |
400 - 599 | $151.9094 |
600 - 799 | $143.5079 |
800 + | $135.1064 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 812.8 mm |
Inside Diameter | 32.000 in |
Inside Height | 119.9 mm |
Inside Height | 4.720 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue