Quantity | Unit price |
---|---|
1 - 27 | $17.8412 |
28 - 55 | $8.9208 |
56 - 279 | $3.5682 |
280 - 2799 | $1.6178 |
2800 - 5599 | $1.5345 |
5600 - 8399 | $1.4538 |
8400 + | $1.3751 |
Colour | Orange |
---|---|
Compatible Nominal Pipe Sizes (All) | NPT 3-1/2 |
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | Yes |
Inside Diameter | 101.6 mm |
Inside Diameter | 4.000 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue