Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in Inside Height - 76.1 mm | 2.995 in Black

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe.
Item code:

RRC24A

1692 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 $57.0731
8 - 79 $38.0333
80 - 159 $36.15
160 - 239 $34.2438
240 - 319 $32.3376
320 + $30.4545
Standard pack: 8

Order any quantity

Total price:

$57.07

1 x $57.0731

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyethylene
Material PE
Vent Hole No
Inside Diameter 24.000 in
Inside Height 2.995 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us