Quantity | Unit price |
---|---|
1 - 14 | $72.5067 |
15 - 149 | $32.828 |
150 - 299 | $31.1865 |
300 - 449 | $29.5452 |
450 - 599 | $27.9039 |
600 + | $26.2863 |
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 508 mm |
Inside Diameter | 20.000 in |
Inside Height | 75.1 mm |
Inside Height | 2.955 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue