Quantity | Unit price |
---|---|
1 - 17 | $27.7253 |
18 - 179 | $12.557 |
180 - 359 | $11.9214 |
360 - 539 | $11.3081 |
540 - 719 | $10.6724 |
720 + | $10.0367 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Orange |
---|---|
Compatible Nominal Pipe Sizes (All) | NPT 12 |
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | Yes |
Inside Diameter | 320 mm |
Inside Diameter | 12.600 in |
Inside Height | 66.5 mm |
Inside Height | 2.620 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue