Quantity | Unit price |
---|---|
1 - 159 | $8.4926 |
160 - 319 | $4.2462 |
320 - 1599 | $1.701 |
1600 - 15999 | $0.7541 |
16000 - 31999 | $0.7176 |
32000 + | $0.6792 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 33.4 mm |
Inside Diameter | 1.315 in |
Inside Height | 20.7 mm |
Inside Height | 0.813 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue