Quantity | Unit price |
---|---|
1 - 29 | $8.606 |
30 - 59 | $4.2915 |
60 - 299 | $1.7192 |
300 - 2999 | $0.7653 |
3000 - 5999 | $0.7269 |
6000 + | $0.6881 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Fitting Style | Push Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 60.3 mm |
Inside Diameter | 2.375 in |
Inside Height | 37.2 mm |
Inside Height | 1.465 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue