Quantity | Unit price |
---|---|
1000 - 9999 | $0.5619 |
10000 - 24999 | $0.5106 |
25000 + | $0.4682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 4.0 mm |
---|---|
Hole Diameter A | 0.157 in |
Hole Diameter B | 5.4 mm |
Hole Diameter B | 0.213 in |
Locking Head Height A | 4.0 mm |
Locking Head Height A | 0.157 in |
Locking Head Height B | 1.7 mm |
Locking Head Height B | 0.067 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.063 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 0.5 mm |
Minimum Panel Thickness B | 0.02 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Panel Thickness B Range | 0.5 - 1.6 mm |
Panel Thickness B Range | 0.02 - 0.063 in |
Spacer Length | 12.0 mm |
Spacer Length | 0.472 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue