Quantity | Unit price |
---|---|
1000 - 9999 | $0.4634 |
10000 - 24999 | $0.4449 |
25000 + | $0.4277 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 7.1 mm |
---|---|
Body Diameter | 0.280 in |
Hole Diameter A | 4 mm |
Hole Diameter A | 0.157 in |
Hole Diameter B | 4.7 mm |
Hole Diameter B | 0.187 in |
Locking Head Height A | 10.2 mm |
Locking Head Height A | 0.400 in |
Locking Head Height B | 5.8 mm |
Locking Head Height B | 0.230 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.062 in |
Maximum Panel Thickness B | 2 mm |
Maximum Panel Thickness B | 0.078 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 0.8 mm |
Minimum Panel Thickness B | 0.030 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.062 in |
Panel Thickness B Range | 0.8 - 2 mm |
Panel Thickness B Range | 0.030 - 0.078 in |
Spacer Length | 28.6 mm |
Spacer Length | 1.125 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Non-Locking Bayonet |
Hole B Fix Type | Locking Arrowhead Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue