Quantity | Unit price |
---|---|
1000 + | $0.4074 |
Hole Diameter A | 4.7 mm |
---|---|
Hole Diameter A | 0.187 in |
Locking Head Height A | 9.4 mm |
Locking Head Height A | 0.370 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 2 mm |
Maximum Panel Thickness A | 0.078 in |
Maximum Panel Thickness B | 1.8 mm |
Maximum Panel Thickness B | .071 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 1.6 mm |
Minimum Panel Thickness B | 0.062 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 0.5 - 2 mm |
Panel Thickness A Range | 0.019 - 0.078 in |
Panel Thickness B Range | 1.6 - 1.8 mm |
Panel Thickness B Range | 0.062 - .071 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.250 in |
Colour | Natural |
Hole A Fix Type | Unlocking Fix |
Hole B Fix Type | Snap Lock Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue