Quantity | Unit price |
---|---|
100 - 9999 | $4.2092 |
10000 - 24999 | $2.2287 |
25000 + | $2.0574 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Lip | 6 mm |
---|---|
Height Under Lip | 0.235 in |
Minimum Panel Thickness | 0.6 mm |
Minimum Panel Thickness | 0.024 in |
Overall Diameter | 14.4 mm |
Overall Diameter | 0.567 in |
Overall Height | 9.2 mm |
Overall Height | 0.362 in |
Panel Thickness | .8 mm |
Panel Thickness | 0.031 in |
Colour | Natural |
Full Material | Polyamide |
Material | PA |
Special Features | Minimum and Maximum Panel Thickness are per NAS Standard |
Type | Flip Grommet |
Material Flammability Standard | UL94 V-2 |
Military Specification | NAS1368-N4A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue