Quantity | Unit price |
---|---|
1 - 7 | $42.0339 |
8 - 15 | $21.029 |
16 - 79 | $8.3975 |
80 - 799 | $3.735 |
800 - 1599 | $3.5682 |
1600 - 2399 | $3.3542 |
2400 + | $3.1878 |
Inside Diameter | 167.3 mm |
---|---|
Inside Diameter | 6.586 in |
Inside Height | 55.4 mm |
Inside Height | 2.180 in |
Colour | Blue |
Compatible Nominal Pipe Sizes (All) | 6.0 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue