Quantity | Unit price |
---|
Inside Diameter | 88 mm |
---|---|
Inside Diameter | 3.465 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Colour | Orange |
Compatible Nominal Pipe Sizes (All) | 3.0 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue