Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 14.7 mm |
---|---|
Base Width | 0.580 in |
Compatible Cable Diameter Range | 12.7 - 15.2 mm |
Compatible Cable Diameter Range | .50 - .60 in |
Compatible Hole Size | 6 mm |
Compatible Hole Size | 0.236 in |
Compatible Panel Thickness Range | 0.8 - 2 mm |
Compatible Panel Thickness Range | .031 - .078 in |
Maximum Compatible Cable Diameter | 15.2 mm |
Maximum Compatible Cable Diameter | .60 in |
Maximum Compatible Panel Thickness | 2 mm |
Maximum Compatible Panel Thickness | .078 in |
Minimum Compatible Cable Diameter | 12.7 mm |
Minimum Compatible Cable Diameter | .50 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | .031 in |
Spacer Length | 4.8 mm |
Spacer Length | 0.188 in |
Ball End Type | Ball |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole Shape | Round |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Push In |
Style | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue