Quantity | Unit price |
---|---|
1000 - 4999 | $0.4142 |
5000 - 9999 | $0.3278 |
10000 - 24999 | $0.282 |
25000 + | $0.2565 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 19.1 mm |
---|---|
Maximum Compatible Cable Diameter | 0.752 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Compatible Screw Sizes (All) | 10. M5 |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Style | P Clip |
Material | PA |
Adjustability | Fixed |
Colour | Natural |
Fitting Style | Clamp |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue