Quantity | Unit price |
---|---|
1000 - 4999 | $0.5279 |
5000 - 9999 | $0.5027 |
10000 - 24999 | $0.48 |
25000 + | $0.4526 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 24.0 mm |
---|---|
Distance Across Flats | 0.945 in |
Thread Size | M16 |
Overall Height | 14.8 mm |
Overall Height | 0.583 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Nut Shape | Hexagonal |
Specifications | DIN 34814 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue