Quantity | Unit price |
---|---|
1000 - 4999 | $0.0947 |
5000 - 9999 | $0.0903 |
10000 + | $0.0861 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 9.3 mm |
---|---|
Distance Across Flats | 0.365 in |
Flange Diameter | 9.3 mm |
Flange Diameter | 0.365 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Thread Size | 10-24 |
Colour | White |
Material | Nylon 6/6 |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Special Features | Self Threading |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue