Quantity | Unit price |
---|---|
1000 - 4999 | $0.0926 |
5000 - 9999 | $0.0884 |
10000 + | $0.0843 |
Distance Across Flats | 8.5 mm |
---|---|
Distance Across Flats | 0.335 in |
Flange Diameter | 8.5 mm |
Flange Diameter | 0.335 in |
Overall Height | 5.8 mm |
Overall Height | 0.230 in |
Thread Size | 8-32 |
Colour | White |
Material | Nylon 6/6 |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Special Features | Self Threading |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue