Menu Search

Natural Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 19.5 mm | 0.768 in

These Nylon 6/6 M16x2 Lock & Flange Nuts are 19.5 mm high and are 24.0 mm across flats
Item code:

04M160200WFHN

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.9614
5000 - 9999 $0.9135
10000 + $0.8676
Standard pack: 500

Order in multiple of 1000

Total price:

$961.40

1000 x $0.9614

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.945 in
Flange Diameter 1.535 in
Flange Height 0.126 in
Overall Height 0.768 in
Thread Size M16
Contact Surface Flat
Colour Natural
Material Nylon
Nut Form Flanged
Nut Shape Hexagonal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us