Quantity | Unit price |
---|---|
1000 - 4999 | $0.6006 |
5000 - 9999 | $0.5705 |
10000 + | $0.542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 19.0 mm |
---|---|
Distance Across Flats | 0.748 in |
Flange Diameter | 27.0 mm |
Flange Diameter | 1.063 in |
Flange Height | 3.0 mm |
Flange Height | 0.118 in |
Overall Height | 14.5 mm |
Overall Height | 0.571 in |
Thread Size | M12 |
Contact Surface | Flat |
Colour | Natural |
Material | Nylon |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue